IESNA:LM-63-2002
[TEST]P1645446
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-727-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15690.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2532.6 2370.0 2262.7 2179.7 2060.2 2008.2 2089.0 2251.6 2479.5 2746.2 3054.9 3384.6 3722.1 4097.1 4449.0 
4875.0 5179.2 5428.2 5619.6 5698.1 5672.7 5453.6 4808.6 4451.2 4247.6 3977.6 3430.0 2490.6 1642.0 1024.6 680.5 
409.4 187.0 110.6 44.3 0.0 0.0 
2532.6 2356.7 2256.0 2170.8 2053.5 2008.2 2094.5 2257.1 2486.2 2750.6 3068.1 3401.2 3734.2 4087.2 4463.4 
4870.5 5210.2 5456.9 5658.3 5740.2 5729.1 5515.6 4912.6 4528.6 4338.3 4069.5 3515.1 2571.4 1697.3 1063.3 707.0 
431.5 212.4 121.7 52.0 0.0 0.0 
2532.6 2372.2 2260.4 2187.4 2084.5 2021.5 2083.4 2228.4 2423.1 2670.9 2971.9 3290.5 3623.6 3981.0 4350.5 
4735.5 5122.8 5465.8 5783.3 5993.6 6072.1 6064.4 5797.7 5275.5 4985.6 4714.5 4170.2 3194.3 2053.5 1282.4 
853.1 543.3 299.8 199.2 84.1 0.0 0.0 
2532.6 2379.9 2283.7 2217.3 2124.4 2059.1 2081.2 2183.0 2353.4 2560.3 2811.5 3113.5 3421.1 3747.5 4092.7 
4456.7 4862.8 5299.8 5734.7 6109.7 6398.5 6582.2 6630.9 6576.7 6428.4 6142.9 5692.6 4836.2 3141.2 1873.2 
1092.1 693.7 396.1 196.9 74.1 0.0 0.0 
2532.6 2399.9 2304.7 2243.9 2181.9 2122.1 2106.7 2157.5 2266.0 2426.4 2630.0 2863.5 3114.6 3404.5 3723.2 
4042.9 4416.9 4845.1 5327.5 5839.8 6269.1 6619.8 6894.2 7118.8 7334.6 7533.7 7631.1 7280.3 5920.5 3498.6 
1618.7 717.0 381.7 162.6 59.7 1.1 0.0 
2532.6 2428.6 2341.2 2284.8 2249.4 2211.8 2191.8 2210.7 2264.9 2365.6 2503.9 2656.6 2829.2 3036.1 3291.6 
3536.2 3837.1 4208.9 4638.2 5151.6 5673.8 6167.3 6632.0 7074.6 7612.3 8245.2 8942.2 9504.3 9262.0 7331.2 
3967.7 1550.1 539.9 262.2 85.2 2.2 0.0 
2532.6 2454.1 2379.9 2335.7 2316.9 2313.6 2318.0 2334.6 2366.7 2422.0 2513.8 2632.2 2731.8 2824.7 2964.1 
3160.0 3389.0 3674.5 4060.6 4540.8 5115.1 5708.1 6350.9 6992.7 7664.3 8508.5 9467.8 10455.8 10869.6 9807.4 
7455.2 4351.6 1534.6 552.1 208.0 18.8 0.0 
2532.6 2455.2 2383.3 2340.1 2322.4 2322.4 2331.3 2349.0 2379.9 2435.3 2529.3 2645.5 2739.5 2822.5 2955.3 
3144.5 3354.7 3640.2 4025.2 4488.8 5078.5 5687.1 6315.5 6996.0 7664.3 8505.2 9457.8 10460.2 10882.9 9844.0 
7572.4 4654.8 1605.4 566.5 218.0 19.9 0.0 
2532.6 2468.5 2420.9 2393.2 2392.1 2409.8 2443.0 2478.4 2523.8 2582.4 2687.5 2799.3 2848.0 2902.2 3017.3 
3166.6 3360.2 3643.5 4027.4 4496.6 5048.7 5680.4 6349.8 7034.7 7734.0 8532.8 9402.5 10129.4 10241.2 9213.3 
7384.4 4681.3 1894.2 481.3 209.1 28.8 0.0 
2532.6 2500.5 2483.9 2488.4 2517.1 2561.4 2606.8 2656.6 2710.8 2786.0 2886.7 2948.7 2978.5 3038.3 3135.6 
3287.2 3474.2 3805.0 4206.7 4694.6 5336.3 6017.9 6748.2 7541.5 8396.7 9314.0 10130.5 10645.0 10324.2 9072.8 
7112.2 3713.2 1179.5 431.5 188.1 52.0 0.0 
2532.6 2531.5 2545.9 2583.5 2649.9 2735.1 2819.2 2909.9 3006.2 3110.2 3233.0 3298.3 3364.7 3459.8 3593.7 
3780.7 4030.7 4338.3 4710.1 5135.0 5596.4 6112.0 6633.1 7264.9 7906.6 8533.9 8948.9 8971.0 7984.0 6560.1 
4570.7 1914.1 604.1 257.8 95.2 28.8 0.0 
2532.6 2551.4 2579.1 2631.1 2716.3 2813.7 2911.0 3009.5 3104.7 3212.0 3321.5 3365.8 3402.3 3453.2 3512.9 
3598.1 3720.9 3875.8 4075.0 4315.1 4590.6 4884.9 5210.2 5620.7 6050.0 6415.1 6567.8 6398.5 5465.8 4404.7 
3065.9 1318.9 441.5 221.3 108.4 39.8 0.0 
2532.6 2544.8 2582.4 2645.5 2735.1 2831.4 2925.4 3008.4 3079.2 3148.9 3208.7 3208.7 3181.0 3156.7 3119.0 
3085.8 3072.6 3062.6 3047.1 3022.8 2991.8 2956.4 2950.9 3017.3 3142.3 3237.4 3158.9 2790.4 2050.2 1451.6 
911.7 468.0 271.1 157.1 89.6 35.4 0.0 
2532.6 2578.0 2627.8 2687.5 2763.9 2825.8 2865.7 2882.3 2861.2 2799.3 2695.3 2518.2 2270.4 1970.6 1608.8 
1293.4 1020.1 843.1 754.6 714.8 693.7 679.4 659.4 645.1 657.2 667.2 642.8 595.3 513.4 426.0 355.2 277.7 200.3 127.2 
69.7 22.1 0.0 
2532.6 2603.4 2648.8 2686.4 2717.4 2718.5 2667.6 2550.3 2354.5 2104.4 1811.2 1471.6 1165.1 979.2 890.7 850.8 
827.6 816.5 814.3 814.3 812.1 803.3 784.5 756.8 730.2 718.1 692.6 636.2 546.6 434.8 346.3 273.3 192.5 115.1 68.6 17.7 
0.0 
2532.6 2614.5 2648.8 2655.4 2631.1 2540.4 2351.2 2104.4 1817.9 1492.6 1220.4 1075.5 1015.7 988.0 964.8 949.3 947.1 
954.9 973.7 994.7 1015.7 1030.1 1034.5 1016.8 980.3 927.2 849.7 762.3 656.1 514.5 371.8 247.8 164.9 110.6 57.5 11.1 0.0 
2532.6 2625.6 2640.0 2606.8 2502.8 2300.3 2031.4 1733.8 1433.9 1225.9 1149.6 1117.5 1086.5 1056.6 1031.2 1013.5 
1012.4 1037.8 1057.8 1048.9 1048.9 1050.0 1021.2 962.6 907.3 858.6 798.8 722.5 632.9 533.3 407.2 282.1 198.1 125.0 54.2 7.7 
0.0 
2532.6 2615.6 2613.4 2540.4 2362.2 2097.8 1810.1 1516.9 1296.7 1234.8 1218.2 1192.7 1151.8 1102.0 1063.3 1040.0 
993.6 929.4 922.8 902.9 860.8 863.0 868.6 879.6 887.4 879.6 863.0 836.5 795.5 724.7 565.4 433.7 305.4 180.3 75.2 4.4 
0.0 
2532.6 2612.3 2594.6 2489.5 2251.6 1970.6 1657.4 1398.5 1304.5 1299.0 1290.1 1262.4 1216.0 1156.2 1095.4 971.5 
887.4 832.0 755.7 739.1 735.8 746.8 771.2 788.9 780.0 760.1 734.7 701.5 658.3 604.1 501.2 418.2 334.1 208.0 88.5 4.4 
0.0 
2532.6 2612.3 2588.0 2443.0 2185.2 1877.6 1576.7 1370.9 1345.4 1358.7 1357.6 1333.3 1285.7 1219.3 1066.6 931.6 
833.1 720.3 679.4 660.5 656.1 660.5 667.2 659.4 621.8 600.8 583.1 558.8 520.0 475.8 410.5 344.1 270.0 187.0 84.1 3.3 
0.0 
2532.6 2590.2 2559.2 2423.1 2132.1 1828.9 1531.3 1363.1 1363.1 1385.3 1391.9 1373.1 1334.4 1251.4 1065.5 915.0 
775.6 694.8 668.3 672.7 719.2 730.2 661.6 660.5 604.1 596.4 566.5 538.8 505.6 434.8 367.3 294.3 218.0 150.5 62.0 3.3 
0.0 
2532.6 2579.1 2551.4 2410.9 2132.1 1828.9 1531.3 1362.0 1365.3 1388.6 1395.2 1380.8 1343.2 1248.1 1068.8 908.4 
774.5 692.6 668.3 680.5 744.6 751.3 662.8 668.3 606.3 606.3 567.6 534.4 495.7 420.4 354.1 286.6 204.7 127.2 58.6 3.3 
0.0 
